??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
211
Shaft Size
2 Inch
Part No.
126192
Description
F4B-SCM-200
Weight
9.3 lbs
A
2.22 Inch
B
6.50 Inch
C
2.28 Inch
D
5.13 Inch
Bolt Diameter
5/8 Inch
H
0.69 Inch
J
0.68 Inch
L
2.71 Inch
N
3.25 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.